IESNA:LM-63-2002
[TEST]P1389390
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19474.0
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
138.9 192.3 299.1 571.5 1249.8 1800.0 2227.3 2585.1 2959.0 3391.7 3941.8 4641.5 5597.6 7226.6 9336.4 11622.4 14250.3 16066.3 
16611.1 15986.2 14560.1 13224.8 11942.9 10361.9 6762.0 3450.4 1832.0 1394.1 1271.2 1249.8 1223.1 918.7 454.0 341.8 112.2 42.7 0.0 
138.9 186.9 288.4 587.5 1228.5 1826.7 2221.9 2574.5 2953.7 3423.7 3947.1 4636.2 5608.3 7130.5 9384.5 11702.6 14175.5 16002.2 
16675.2 16093.0 14683.0 13369.0 11964.3 10361.9 6922.2 3386.3 1874.8 1410.1 1276.5 1244.5 1223.1 924.0 448.7 336.5 112.2 42.7 0.0 
138.9 186.9 277.7 539.5 1132.3 1725.2 2216.6 2558.4 2959.0 3418.4 3947.1 4646.8 5517.5 6745.9 8834.3 11408.8 14159.5 16114.4 
16958.3 16685.9 15489.5 14319.8 12685.3 10890.7 7990.4 4176.8 2254.0 1554.3 1313.9 1244.5 1212.5 1100.3 459.3 325.8 133.5 53.4 0.0 
138.9 181.6 267.1 470.0 993.5 1565.0 2136.5 2537.1 2921.6 3365.0 3920.4 4491.9 5213.0 6131.7 7718.0 10223.1 13379.7 16146.4 17337.5 
17460.4 16840.8 16103.7 14816.5 12380.9 9459.3 5586.9 3076.5 1906.8 1420.8 1255.2 1180.4 1089.6 459.3 293.8 149.6 69.4 0.0 
138.9 181.6 245.7 389.9 790.5 1335.3 1922.8 2414.2 2788.1 3242.1 3706.8 4208.9 4844.5 5496.1 6361.4 7915.7 10634.3 14431.9 17262.8 
18250.9 18015.9 17492.4 17390.9 16563.1 13577.3 8807.6 4582.7 2697.3 1682.5 1201.8 961.4 859.9 528.8 267.1 186.9 101.5 0.0 
138.9 176.3 224.3 325.8 555.5 1030.9 1570.3 2104.4 2585.1 2969.7 3423.7 3909.8 4390.5 4983.3 5640.3 6521.6 7835.5 10244.4 14383.8 
17877.0 19271.0 19084.1 18443.2 18752.9 18331.0 16103.7 9907.9 4385.1 2056.4 1191.1 774.5 592.9 448.7 251.0 208.3 144.2 0.0 
138.9 170.9 203.0 256.4 368.5 598.2 1036.2 1506.2 2040.3 2547.8 2996.4 3407.7 3893.7 4406.5 4929.9 5613.6 6532.3 7814.2 9688.9 
12818.9 16878.2 19757.1 20617.0 20211.1 19992.1 20024.2 18592.7 12989.8 5704.4 2179.2 876.0 539.5 400.6 320.5 261.7 213.6 0.0 
138.9 160.2 181.6 208.3 256.4 331.2 475.4 742.4 1148.4 1602.4 2072.4 2601.2 3113.9 3637.4 4150.1 4710.9 5416.0 6259.9 7381.5 8914.5 
11179.1 14052.7 17535.2 20723.8 21493.0 21081.7 20617.0 19030.7 15169.0 8278.9 3562.6 1180.4 560.8 427.3 347.2 299.1 0.0 
138.9 160.2 181.6 203.0 245.7 309.8 438.0 678.3 1052.2 1479.5 1949.5 2451.6 2980.4 3509.2 4032.6 4588.1 5271.8 6083.6 7183.9 8764.9 
10831.9 13572.0 17006.4 20317.9 21514.3 21124.4 20531.6 19068.1 15890.1 9213.6 4048.6 1351.3 560.8 438.0 363.2 315.1 0.0 
138.9 154.9 165.6 176.3 186.9 208.3 235.0 288.4 363.2 496.7 715.7 1004.1 1378.0 1767.9 2238.0 2740.0 3311.5 4059.3 4913.9 6003.5 7477.7 
9064.0 11211.2 13732.2 17091.8 19276.4 18336.3 15713.8 12028.4 8145.3 5394.6 3215.4 1773.3 854.6 363.2 352.5 0.0 
138.9 144.2 149.6 149.6 149.6 149.6 149.6 149.6 149.6 160.2 170.9 192.3 219.0 261.7 309.8 389.9 502.1 683.7 956.1 1372.7 1965.6 2617.2 3348.9 3893.7 
4358.4 5266.4 6639.1 7269.4 6543.0 5148.9 3754.9 2670.6 1671.8 630.3 96.1 32.0 0.0 
138.9 144.2 144.2 138.9 138.9 133.5 128.2 122.8 122.8 122.8 122.8 122.8 128.2 133.5 144.2 154.9 181.6 229.7 320.5 464.7 673.0 838.6 843.9 683.7 
582.2 753.1 1233.8 1821.3 1885.4 1410.1 769.1 368.5 149.6 58.8 26.7 16.0 0.0 
138.9 138.9 133.5 128.2 122.8 122.8 112.2 106.8 101.5 101.5 101.5 96.1 96.1 90.8 90.8 90.8 96.1 106.8 138.9 208.3 277.7 283.1 176.3 112.2 80.1 69.4 
58.8 58.8 53.4 48.1 42.7 26.7 21.4 21.4 16.0 16.0 0.0 
138.9 133.5 122.8 112.2 106.8 106.8 96.1 90.8 80.1 69.4 64.1 58.8 53.4 48.1 37.4 32.0 26.7 21.4 21.4 21.4 16.0 10.7 10.7 5.3 5.3 5.3 10.7 10.7 5.3 10.7 10.7 10.7 10.7 
10.7 16.0 16.0 0.0 
138.9 122.8 112.2 101.5 96.1 85.5 74.8 58.8 48.1 42.7 32.0 26.7 16.0 16.0 10.7 10.7 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 5.3 10.7 10.7 
10.7 0.0 
138.9 117.5 101.5 90.8 85.5 69.4 58.8 42.7 32.0 21.4 16.0 10.7 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 10.7 10.7 
0.0 
138.9 112.2 96.1 85.5 74.8 58.8 42.7 32.0 21.4 10.7 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 5.3 
0.0 
138.9 112.2 96.1 80.1 69.4 53.4 37.4 26.7 16.0 10.7 5.3 0.0 0.0 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
0.0 
138.9 112.2 96.1 80.1 64.1 53.4 32.0 21.4 16.0 5.3 0.0 0.0 10.7 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
0.0 
138.9 112.2 96.1 80.1 64.1 53.4 37.4 26.7 16.0 5.3 0.0 16.0 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
138.9 112.2 96.1 80.1 69.4 53.4 37.4 26.7 21.4 10.7 10.7 16.0 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 0.0 
0.0 
138.9 112.2 96.1 80.1 64.1 53.4 37.4 26.7 21.4 10.7 10.7 21.4 10.7 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
0.0 
